IFC 4.0
可提供的產品目錄語言:
dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
Z42050-23-23
STRACK
06. Entformungselemente - direkt, Schiebereinheiten Formen
6.1. Schieberelemente
Powered by
CAD模型選擇
{strack/entd_kat/entd_01/sn030197.prj},{NB=Z42050-23-23 Druckstueck mit Schraegsaeulenaufnahme},{PDF=PDF},{B1=23},{T1=23.0},{L1=54},{B2=40},{B3=26},{T2=26},{T3=8},{T4=4},{D1=12},{L2=34},{L3=17.90},{L4=17},{M=6},{R1=6},{R2=2},{M2=5},{PPATH=sn03019701.prj},{SNPR=MIN},{ARTNR=660815}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
STRACK
Description
Z42050 - Druckstück mit Schrägsäulenaufnahme
Bill of material
Z42050-23-23
PDF
PDF-INFO
PDF
B1
(B1)
23
23
mm
T1
(t1)
23.0
23.0
mm
L1
(L1)
54
54
mm
B2
(B2)
40
40
mm
B3
(B3)
26
26
mm
T2
(t2)
26
26
mm
T3
(t3)
8
8
mm
T4
(t4)
4
mm
D1
(D1)
12
12
mm
L2
(L2)
34
34
mm
L3
(L3)
17.90
17.90
mm
L4
(L4)
17
17
mm
M
(M)
6
6
mm
R1
(R1)
6
6
mm
R2
(R2)
2
mm
M2
(M2)
5
5
mm
PPATH
(PPATH)
sn03019701.prj
SNPR
Preis (Euro/1)
Euro/1
ARTNR
Art.-Nr.
660815
660815
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...