IFC 4.0
可提供的產品目錄語言:
dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
W30-30-60
STRACK
02. Führungselemente
2.1. Fuehrungselemente
2.1.3. Fuehrungsbuchsen, Saeulenlager, Rollenfuehrung
Powered by
CAD模型選擇
{strack/fe_kat/fe_01/fe_01_03/sn020053.prj},{NB=W30-30-60 Zentrierhuelse},{PDF=PDF},{D2=30},{L=60},{D1=25},{M=M12},{L1=13},{L2=2.5},{DN=12},{KSB=1},{RLF=1},{SNPR=MIN},{ARTNR=165775}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 54
HELP_VARIABLE
Company
STRACK
Description
W30 - Zentrierhülse
Bill of material
W30-30-60
PDF
PDF-INFO
PDF
D2
(d2)
30
30
mm
L
(L)
60
60
mm
D1
(d1)
25
25
mm
M
(M)
M12
M12
mm
L1
(L1)
13
13
mm
L2
(L2)
2.5
2.5
mm
DN
(dn)
12
12
mm
KSB
(KSB)
1
1
RLF
(RLF)
1
1
SNPR
Preis (Euro/1)
Euro/1
ARTNR
Art.-Nr.
165775
165775
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.