IFC 4.0
可提供的產品目錄語言:
dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
SN1511-13-69
STRACK
03. Allgemeines Zubehör
3.2. Zubehoer
Powered by
CAD模型選擇
{strack/z_kat/z_02/sn050026.prj},{NB=SN1511-13-69 Abstandsroehrchen},{PDF=PDF},{D1=13},{L=69},{D2=8.2},{E1=100},{M=M8x90},{LM=90},{L1=73},{SNPR=MIN},{ARTNR=139987}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
STRACK
Description
SN1511 - Abstandsröhrchen
Bill of material
SN1511-13-69
PDF
PDF-INFO
PDF
D1
(D1)
13
13
mm
L
(L)
69
69
mm
D2
(D2)
8.2
8.2
mm
E1
(E1)
100
100
M
(M)
M8x90
M8x90
LM
(LM)
90
90
mm
L1
(L1)
73
73
mm
SNPR
Preis (Euro/1)
Euro/1
ARTNR
Art.-Nr.
139987
139987
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.