IFC 4.0
可提供的產品目錄語言:
dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
Z37-733
STRACK
03. Allgemeines Zubehör
3.2. Zubehoer
Powered by
CAD模型選擇
{strack/z_kat/z_02/sn100057.prj},{NB=Z37-733 Angiessbuchse (DIN 16752)},{PDF=PDF},{TYPE=733},{D1=5.5},{D2=25},{L=77},{L3=23},{R1=15.5},{T=3.0},{D3=48},{VAR=2},{W=1.0},{SNPR=MIN},{ARTNR=85148}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 159
HELP_VARIABLE
Company
STRACK
Description
Z37 - Angießbuchse (~DIN 16752)
Bill of material
Z37-733
PDF
PDF-INFO
PDF
TYPE
(Type)
733
733
D1
(d1)
5.5
5.5
mm
D2
(d2)
25
25
mm
L
(L)
77
77
mm
L3
(L3)
23
23
mm
R1
(R1)
15.5
15.5
mm
T
(t)
3.0
3.0
mm
D3
(d3)
48
48
mm
VAR
(VAR)
2
2
W
(W)
1.0
1.0
SNPR
Preis (Euro/1)
Euro/1
ARTNR
Art.-Nr.
85148
85148
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.