IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
English
QA認證資訊
目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
787-974
WAGO
PG 06 - Electronics
Series 787
Powered by
CAD模型選擇
{wago/pg06/serie787/0787-0974_0999-0962.prj},{NB=787-974},{BESTNR=787-974},{BEZEICHNUNG=Transformatorstromversorgung},{INFODE=Info DE},{INFOEN=Info EN},{QUERSCHNITT1=0.08 - 2.5},{QUERSCHNITT2=28 - 12},{ABISOLIERLAENGE=5 - 6},{HOEHE=126.00},{BREITE=90.00},{TIEFE=54.00},{FARBE=lichtgrau},{GEWICHT=1000.000},{RGB=0.87,0.84,0.79,0},{ECLASS71=27-03-13-01},{ECLASS81=27-03-13-01},{LINKDE=http://www.wago.com/de/p/787-974},{LINKEN=http://www.wago.com/global/p/787-974},{FILENAME=787-974}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
WAGO
Description
787-974 - Transformer power supply, Input voltage: 230 VAC, Output voltage: 12 … 24 VAC, Output power: 40 VA
Bill of material
787-974
BESTNR
Item-No.
787-974
BEZEICHNUNG
Description
Transformer power supply
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5
mm²
QUERSCHNITT2
Cross section
28 - 12
AWG
ABISOLIERLAENGE
Strip length
5 - 6
mm
HOEHE
Height
126.00
mm
BREITE
Width
90.00
mm
TIEFE
Depth
54.00
mm
FARBE
Color
light gray
GEWICHT
Weight
1000.000
g
ECLASS71
eCl@ss 7.1
27-03-13-01
ECLASS81
eCl@ss 8.1
27-03-13-01
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...