??
Catalog navigation
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
Company
Bradley
Description
852 grab bars
Bill of material
852_grab_bars_8520_001240
VARIANTNAME
PERCENTAGEOFRECYCLEDCONTENT
Percentage of Recycled Content
COMPLIESTONAFTA
Complies to NAFTA
Yes
COMPLIESTOBUYAMERICANACT
Complies To Buy American Act
Yes
FIRERATING
Fire Rating
None
MASTERFORMATSECTIONNUMBER
MasterFormat Section Number
0.000
INSTRUCTIONS
Instructions
This is a face mounted fixture.
DEFAULTELEVATION
Default Elevation
2.750 FEET
RADIUS
Radius
0.040 FEET
OVERALLLENGTH
Overall Length
FEET
LENGTH
Length
FEET
DIAMETER
Diameter
0.080 FEET
WARRANTYINFORMATION
Warranty Information
Complete unit, one (1) year
VERSION
Version
1.0
TECHNICALDATA
Technical Data
http://www.bradleycorp.com/products/techdata/8845.pdf
URL
www.bradleycorp.com
TYPECOMMENTS
Type Comments
All grab bar configurations are specified using centerline to centerline dimensions.
OMNICLASSNUMBER
OmniClass Number
0.000
MODEL
Model
MATERIALNOTE
Material Note
FLANGES - 13GA., ESCUTCHEONS - 22GA., TUBING - 18GA.
MANUFACTURER
Manufacturer
Bradley Corporation
INDUSTRYSTANDARDS
Industry Standards
ANSI Standard A117.1, ADA, ABA, ADAAG, UFAS
DESCRIPTION
Description
Grab Bars
COPYRIGHT
Copyright
This Model Data is Property of Bradley Corporation
ASSEMBLYCODE
Assembly Code
C1030200
ADACOMPLIANT
ADA Compliant
Yes
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息