??
Catalog navigation
CAD模型选择
可提供的产品: 5
HELP_VARIABLE
Company
Cleveland Lineartechnik
Description
MSM - Dovetail slides, Miniature slides
Bill of material
MSM-2-30-55-20-M-6 x 0.5-NR-0
TYP
Slides type
Dovetail
AF
Execution
Miniature Slides
GR
Size
A
Carriage width
30 mm
B
Length of the outer part
mm
C
Hub
mm
POS
Sled position
mm
输入参数值: POS
Sled position
mm
cm
inch
ft
SP
Spindle type
ST
Spindle slope
6 x 0.5
MA
Mounting Style
SZ
Sonder
B1
Length of the inner part
mm
D1
17 mm
E3
mm
F1F2
3 mm
G2
24 mm
K
8.5 mm
KG
Weight
kg
LC
Load capacity
N
MX
Torque
Nm
MY
Torque
Nm
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息