??
Catalog navigation
CAD模型选择
可提供的产品: 3
HELP_VARIABLE
Company
C Matic
Description
GU10-11 - Male Coupling
Bill of material
7100102
CODE
Code
TYPE
Type
MAT
Material
Brass Nickel Plated
D1
mm
D2
23.5 mm
D2IN
.925 in
L1
mm
L1IN
in
L2
51.5 mm
L2IN
2.028 in
CH
mm
G
g
OZ
oz
WT
Working Temperature
-20 ÷ 80 °C
WTF
Working Temperature
-4 ÷ 176 °F
WP
Working Pressure (max)
15 bar
WPP
Working Pressure (max)
218 psi
CONF2
Conformity
RoHS
AF
Application fields
Pneumatic Equipments for welding, painting, marble and wood processings
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息