??
Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
C Matic
Description
GX10-20 - Male Plug according european profile
Bill of material
X7101002
CODE
Code
TYPE
Type
MAT
Material
316L Stainless Steel
D1
mm
L1
33 mm
L1IN
1.299 in
CH
mm
G
g
OZ
oz
WT
Working Temperature
-20 ÷ 150 °C
WTF
Working Temperature
-4 ÷ 302 °F
WP
Working Pressure (max)
15 bar
WPP
Working Pressure (max)
218 psi
CONF2
Conformity
RoHS
AF
Application fields
Pneumatic Equipments for welding, painting, marble and wood processings
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息