??
Catalog navigation
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
Company
C Matic
Description
PA11 - Nipple, taper
Bill of material
25010202
CODE
Code
TYPE
Type
MAT
Material
Brass Nickel Plated
D1NPTF
D2NPTF
L1
mm
L1IN
in
L2
mm
L2IN
in
L3
mm
L3IN
in
HEX
mm
HEXIN
in
G
- g
OZ
- oz
WT
Working Temperature
-40 ÷ 150 °C
WTF
Working Temperature
-40 ÷ 302 °F
WP
Working Pressure (max)
60 bar
WPP
Working Pressure (max)
870 psi
CONF1
Conformity
RoHS
AF
Application fields
Pneumatic, hydraulic and oleodynamic circuits
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息