??
Catalog navigation
CAD模型选择
可提供的产品: 6
HELP_VARIABLE
Company
C Matic
Description
RX16 - Adaptor male-female,taper
Bill of material
X5060203
CODE
Code
TYPE
Type
MAT
Material
316L Stainless Steel
D1
D2
L1
mm
L1IN
in
L2
mm
L2IN
in
CH
mm
G
- g
OZ
- oz
WT
Working Temperature
-40 ÷ 200 °C
WTF
Working Temperature
-40 ÷ 392 °F
WP
Working Pressure (max)
150 bar
WPP
Working Pressure (max)
2175 psi
CONF1
Conformity
RoHS
AF
Application fields
Pneumatic, Food Industry, Chemical, Mediacal and Pharmaceutical Industry
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息