??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
CP System
Description
nsb035CRG Chain Cable - G Clean Chain
Bill of material
NSB035CRG-35 (280,60,0,0,0)_CC
TYP
Type
NSB035CRG
HI
Inner Height
40.0 mm
HG
Outer Height
52 mm
BI
Inside Width
mm
BK
Outside Width
55 mm
LK
Chain Length
280 mm
KR
Radius
mm
LS
Traverse
mm
输入参数值: LS
Traverse
mm
cm
inch
ft
LV
Fix Point Offset
mm
输入参数值: LV
Fix Point Offset
mm
cm
inch
ft
ESP
Feed
mm
T
Pitch
35 mm
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息