??
Catalog navigation
CAD模型选择
可提供的产品: 44
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 115 - Latches with Operating Element, Lockable, Housing Collar Black, Type LUG Operation with lever handle (same lock), Type SUT Operation with lever handle (different lock)
明细表
Latch GN 115-LUG-24-SW
PARTNUMBER
E+G PARTNUMBER
A
Latch distance
mm
FORM
Type
POS
Position
mm
输入参数值: POS
Position
mm
cm
inch
ft
D
32 mm
H
6 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
83016000
ROHS
YES
INFOEG
Product details
Product details
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
载入中 ...