??
Catalog navigation
CAD模型选择
可提供的产品: 10
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 273.4 - Sensor Holders, Aluminum, with screw, stainless steel
明细表
Sensor Holder GN 273.4-B15-B12-2-SW
PARTNUMBER
E+G PARTNUMBER
D1
Bore for clamping-Ø
mm
D2
Bore for sensor
B
Swivel width
25 mm
D3
27 mm
K
25 mm
L1
64 mm
M
29.5 mm
T
11.0 mm
Z
Screw location
M6-20
L2
Clamping lever
45 | 63 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOEG
Product details
Product details
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息