??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
IAI
Description
RCS2 - F5D
Bill of material
RCS2-F5D-I-60-16-50-T1-P
CNSORDERNO
Order number
RCS2-F5D-I-60-16-50-T1-P
ENTYPE
Encoder Type
MOT
Motor Type
LBS
Lead
mm
S
Stroke
mm
SP
Speed
800 mm/s
PFH
Load Capacity: Horizontal
6.56 kg
PFV
Load Capacity: Vertical
2.0 kg
CTYPE
Cable type
LTC
Cable Length
m
OPTBRAKE
Option: Brake
OPTREV
Option: Reversed home specification
CNTRL
Applicable controller
POS
Position of Slider
mm
输入参数值: POS
Position of Slider
mm
cm
inch
ft
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息