??
Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
KVT Fastening
Description
TPS - Sels-clinching pilot pin
Bill of material
KVT TPS-4MM-12
BZC
Part description
W
Material
Stainless steel 18/8 (AISI 300) passivated
L
Length ±0.4
mm
D1
Stud ±0.05
mm
LB
Hole-Ø in sheet +0.08 0
mm
D2
±0.15
mm
D3
±0.4
mm
A
max.
2.29 mm
SM
Min. thickness
1.0 mm
MRL
Min. edge distance up to the hole centre
mm
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.