??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Molex
Description
171348
Bill of material
1713481828
PN
Part Number
1713481828
DESC
Description
Impact 100 Ohm 4 Pair Vertical Orthogonal Header, Dual Endwall, 8 Columns, 96 Circuits, Pin Length 5.50mm, Plated Through Hole Dimension 0.39mm, 0.254µm Gold
APPLICATION
Application
Conventional
CIRCUITS
Circuits
96
CURRENT
Maximum Current
0.75 A
DR
Data Rate
25.0 Gbps
PAIRS
Number of Pairs
4
ORIENTATION
Orientation
Vertical
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息