??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Molex
Description
74671
Bill of material
746711001
PN
Part Number
746711001
DESC
Description
VHDM-HSD Optimized for differential backplane applications delivering data rates up to 5 Gbps. Modular construction enables design flexibility. Wafer receptacle, Right-Angle, 5-Row, Lead-free (Series:74670)
APPLICATION
Application
Daughtercard
CIRCUITS
Circuits
4
CURRENT
Maximum Current
1.0 A
DR
Data Rate
5.0 Gbps
PAIRS
Number of Pairs
Open Pin Field
ORIENTATION
Orientation
Right Angle
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
载入中 ...