??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Molex
Description
78218
Bill of material
782181001
PN
Part Number
782181001
DESC
Description
Impact 6 Pair, Vertical Power Receptacle, Press-Fit, LCP, Glass Filled UL94-V0, Black, Lead-Free
APPLICATION
Application
Conventional, Mezzanine, Orthogonal Midplane
CIRCUITS
Circuits
6
CURRENT
Maximum Current
20.0 A
DR
Data Rate
N/A Gbps
PAIRS
Number of Pairs
6
ORIENTATION
Orientation
Vertical
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息