??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2904371 - UNO-PS/2AC/24DC/90W/C2LPS
Bill of material
PHOENIX CONTACT 2904371
MANUID
Product number of the Manufacturer
2904371
DESCSHORT
Short Description
Power supply unit
DESCLONG
Long Description
Primary-switched UNO POWER power supply for DIN rail mounting, input: 2-phase, output: 24 V DC/90 W
MANUTYPEDESC
Manufacturer Type Description
UNO-PS/2AC/24DC/90W/C2LPS
PREVIEW
Preview
AAC073
Performance level acc. to EN ISO 13849-1
none
INTNO
International product number
4046356933483
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP20
BAA303
Power loss, static, current-independent [Pls]
0.700 W
AAP798
Application standards
EN 61558-2-16, IEC 62368-1 (SELV), EN 50178/VDE 0160 (PELV), IEC 62368-1 (SELV) und EN 60204-1 (PELV), DIN VDE 0100-410, EN 61000-3-2
BAB392
certificate/approval
UL/C-UL listed UL 508, NEC Class 2 as per UL 1310, UL/C-UL Listed ANSI/ISA-12.12.01 Class I, Division 2, Groups A, B, C, D T4 (Hazardous Location), UL/C-UL Recognized UL 60950-1, CAN/CSA-C22.2 No. 60950-1-07, CSA-C22.2 No. 107.1-01, CAN/CSA-C22.2 No. 213 Class I, Division 2, Groups A, B, C, D T4 (Hazardous Location), EN 61000-4-11, CB Scheme
BAF016
width
55 mm
BAA020
height
90 mm
AAF040
net weight
0.316 kg
BAB577
depth
84.00 mm
BAC078
Supply voltage type
AC
BAD831
Design of electrical connection
Screw connection
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
BAD291
Direct assembly/mounting possible
No
BAD722
suitable for safety functions
Yes
AAO382
safety integrity level (SIL)
Without
AAS340
nominal value 1. output voltage
24 V
AAJ701
power consumption
211.300 VA
AAB832
max. rated supply voltage with AC 50 Hz
500 V
AAB833
max. rated supply voltage with AC 60 Hz
575 V
BAC180
Installation height
90 mm
BAC178
Installation width
55 mm
AAB773
max. 1. output voltage
24 V
AAB967
min. rated supply voltage with AC 60 Hz
400 V
AAB966
min. rated supply voltage with AC 50 Hz
264 V
AAI720
max. output current 1
3.750 A
AAB925
min. 1. output voltage
24 V
BAD485
Output voltage for SPC is regulated
Yes
AAS343
nominal value output current 1
3.750 A
BAD715
suitable for series installation
No
BAE190
designed as short-circuit-proof
Yes
AAB429
Output voltage adjustable
No
AAC127
stabilized
Yes
BAC545
Power output
90 W
AAO663
GTIN
4046356933483
AAW338
Manufacturer product designation
Power supply unit
AAU734
Manufacturer product description
Primary-switched UNO POWER power supply for DIN rail mounting, input: 2-phase, output: 24 V DC/90 W
AAU731
Manufacturer product family
UNO POWER
AAO057
Product type
UNO-PS/2AC/24DC/90W/C2LPS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85044095
COO
Country of origin
VN
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息