??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1380466 - CHARX-PROTECT-11-22KW
Bill of material
PHOENIX CONTACT 1380466
MANUID
Product number of the Manufacturer
1380466
DESCSHORT
Short Description
Type 2 surge arrester
DESCLONG
Long Description
CHARX protect retrofit, surge protection set for protecting charging stations with an output of 11 kW ... 22 kW, such as home chargers. Surge protective device consisting of a base element with Push-in connection technology, remote indication contact, and protective plugs, nominal voltage: 230 V AC, 3+1 wiring
MANUTYPEDESC
Manufacturer Type Description
CHARX-PROTECT-11-22KW
PREVIEW
Preview
INTNO
International product number
4063151751746
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAF040
net weight
2 kg
AAI734
max. continuous voltage (at AC)
275 V
AAI910
voltage protection level (L-N)
1.350 kV
AAG363
min. conductor cross section solid (solid, stranded)
0.500 mm^2
AAI904
voltage protection level
1.500 kV
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
Yes
AAG362
max. conductor cross section solid (solid, stranded)
10 mm^2
AAI832
nominal discharge surge current (8/20)
20 kA
AAI911
voltage protection level (L-PE/N-PE)
1.500 kV
AAM022
category type 2 present
Yes
AAO663
GTIN
4063151751746
AAW338
Manufacturer product designation
Type 2 surge arrester
AAU734
Manufacturer product description
CHARX protect retrofit, surge protection set for protecting charging stations with an output of 11 kW ... 22 kW, such as home chargers. Surge protective device consisting of a base element with Push-in connection technology, remote indication contact, and protective plugs, nominal voltage: 230 V AC, 3+1 wiring
AAO057
Product type
CHARX-PROTECT-11-22KW
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85371098
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
询价
没有预览图.

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息