??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1461302 - FLT-MB-T1-264/25-3+0-UT-R
Bill of material
PHOENIX CONTACT 1461302
MANUID
Product number of the Manufacturer
1461302
DESCSHORT
Short Description
Type 1+2+3 combined lightning current and surge arresters
DESCLONG
Long Description
High-performance, spark gap-based non-pluggable lightning current arrester / surge protective device for 3-phase power supply networks with common N and PE (4-conductor system: L1, L2, L3, PEN), for lightning protection levels I and II, with remote signaling.
MANUTYPEDESC
Manufacturer Type Description
FLT-MB-T1-264/25-3+0-UT-R
PREVIEW
Preview
INTNO
International product number
4063151853242
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
BAG640
Assembly type
DIN track
AAF040
net weight
0.485 kg
AAI734
max. continuous voltage (at AC)
264 V
AAI847
nominal voltage (at AC)
240 V
AAG363
min. conductor cross section solid (solid, stranded)
2.500 mm^2
AAK366
system configuration
TN-C
AAI904
voltage protection level
1.700 kV
AAP898
construction size
4 modular spacing
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
Yes
AAG362
max. conductor cross section solid (solid, stranded)
35 mm^2
AAI832
nominal discharge surge current (8/20)
25 kA
AAI911
voltage protection level (L-PE/N-PE)
1.700 kV
AAM022
category type 2 present
No
AAJ018
max. rated cross section (flexible, fine strand)
25 mm^2
AAJ019
min. rated cross section (flexible, fine strand)
2.500 mm^2
AAO663
GTIN
4063151853242
AAW338
Manufacturer product designation
Type 1+2+3 combined lightning current and surge arresters
AAU734
Manufacturer product description
High-performance, spark gap-based non-pluggable lightning current arrester / surge protective device for 3-phase power supply networks with common N and PE (4-conductor system: L1, L2, L3, PEN), for lightning protection levels I and II, with remote signaling.
AAO057
Product type
FLT-MB-T1-264/25-3+0-UT-R
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363030
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息