??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2817987 - F-MS 12
Bill of material
PHOENIX CONTACT 2817987
MANUID
Product number of the Manufacturer
2817987
DESCSHORT
Short Description
Type 2 surge arrester
DESCLONG
Long Description
Surge arrester type 2, consisting of base element and protective plug with N-PE total current spark gap for mounting on NS 35/7.5, housing width: 17.5 mm (1 Div.)
MANUTYPEDESC
Manufacturer Type Description
F-MS 12
PREVIEW
Preview
INTNO
International product number
4017918163662
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG640
Assembly type
DIN track
AAF040
net weight
0.1061 kg
AAI734
max. continuous voltage (at AC)
260 V
AAI847
nominal voltage (at AC)
240 V
AAG363
min. conductor cross section solid (solid, stranded)
1.500 mm^2
AAK366
system configuration
TN
AAI904
voltage protection level
1.500 kV
AAP898
construction size
1 modular spacing
AAK203
type of poles
1
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
No
AAG362
max. conductor cross section solid (solid, stranded)
35 mm^2
AAI832
nominal discharge surge current (8/20)
20 kA
AAI911
voltage protection level (L-PE/N-PE)
1.500 kV
AAM022
category type 2 present
Yes
AAJ018
max. rated cross section (flexible, fine strand)
25 mm^2
AAJ019
min. rated cross section (flexible, fine strand)
1.500 mm^2
AAO663
GTIN
4017918163662
AAW338
Manufacturer product designation
Type 2 surge arrester
AAU734
Manufacturer product description
Surge arrester type 2, consisting of base element and protective plug with N-PE total current spark gap for mounting on NS 35/7.5, housing width: 17.5 mm (1 Div.)
AAO057
Product type
F-MS 12
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363030
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息