??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2882763 - VAL-CP-MCB-1S-350/40/FM
Bill of material
PHOENIX CONTACT 2882763
MANUID
Product number of the Manufacturer
2882763
DESCSHORT
Short Description
Type 2 surge arrester
DESCLONG
Long Description
Combination of type 2 surge protection and arrester backup fuse, with monitoring of arrester and arrester backup fuse, in combination with a remote indication contact. Design: 3-conductor system (L1, N, PE), mounting on NS 35 DIN rail
MANUTYPEDESC
Manufacturer Type Description
VAL-CP-MCB-1S-350/40/FM
PREVIEW
Preview
INTNO
International product number
4046356175821
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
24
BAG640
Assembly type
DIN track
AAF040
net weight
0.5015 kg
AAI734
max. continuous voltage (at AC)
350 V
AAI910
voltage protection level (L-N)
2.500 kV
AAG363
min. conductor cross section solid (solid, stranded)
4 mm^2
AAK366
system configuration
TN-S
AAI904
voltage protection level
1.700 kV
AAP898
construction size
4 modular spacing
AAK203
type of poles
2
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
Yes
AAG362
max. conductor cross section solid (solid, stranded)
35 mm^2
AAI832
nominal discharge surge current (8/20)
15 kA
AAI911
voltage protection level (L-PE/N-PE)
1.700 kV
AAM022
category type 2 present
Yes
AAJ018
max. rated cross section (flexible, fine strand)
25 mm^2
AAJ019
min. rated cross section (flexible, fine strand)
4 mm^2
AAO663
GTIN
4046356175821
AAW338
Manufacturer product designation
Type 2 surge arrester
AAU734
Manufacturer product description
Combination of type 2 surge protection and arrester backup fuse, with monitoring of arrester and arrester backup fuse, in combination with a remote indication contact. Design: 3-conductor system (L1, N, PE), mounting on NS 35 DIN rail
AAO057
Product type
VAL-CP-MCB-1S-350/40/FM
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363090
COO
Country of origin
HU
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息