??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2907820 - VAL-MS-CN 1000DC-PV/4+V-FM
Bill of material
PHOENIX CONTACT 2907820
MANUID
Product number of the Manufacturer
2907820
DESCSHORT
Short Description
Type 2 surge protection device
DESCLONG
Long Description
Surge arrester for 1000 V DC isolated voltage systems, DIN rail mounting, 5 pos. base element with remote signaling contact, 5 pos. plug-in temperature-controlled protective plug modules with status message on each plug, used for arresters with three parallel strings/maximum power point trackers (MPPT).
MANUTYPEDESC
Manufacturer Type Description
VAL-MS-CN 1000DC-PV/4+V-FM
PREVIEW
Preview
INTNO
International product number
4055626244211
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAG640
Assembly type
DIN track
AAF040
net weight
0.686 kg
AAI735
max. continuous voltage (at DC)
1170 V
AAI910
voltage protection level (L-N)
3.800 kV
AAG363
min. conductor cross section solid (solid, stranded)
1.500 mm^2
AAI904
voltage protection level
3.800 kV
AAK203
type of poles
2
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
Yes
AAG362
max. conductor cross section solid (solid, stranded)
35 mm^2
AAI832
nominal discharge surge current (8/20)
20 kA
AAI911
voltage protection level (L-PE/N-PE)
3.800 kV
AAM022
category type 2 present
Yes
AAJ018
max. rated cross section (flexible, fine strand)
25 mm^2
AAJ019
min. rated cross section (flexible, fine strand)
1.500 mm^2
AAO663
GTIN
4055626244211
AAW338
Manufacturer product designation
Type 2 surge protection device
AAU734
Manufacturer product description
Surge arrester for 1000 V DC isolated voltage systems, DIN rail mounting, 5 pos. base element with remote signaling contact, 5 pos. plug-in temperature-controlled protective plug modules with status message on each plug, used for arresters with three parallel strings/maximum power point trackers (MPPT).
AAO057
Product type
VAL-MS-CN 1000DC-PV/4+V-FM
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363030
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息