??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2765699 - MT-2/1-S- 24DC
Bill of material
PHOENIX CONTACT 2765699
MANUID
Product number of the Manufacturer
2765699
DESCSHORT
Short Description
Surge protection device
DESCLONG
Long Description
Rail-mountable module with surge voltage fine protection, mounting on NS 35/7.5. Nominal voltage: 24 V DC, housing width: 12.5 mm
MANUTYPEDESC
Manufacturer Type Description
MT-2/1-S- 24DC
PREVIEW
Preview
INTNO
International product number
4017918066543
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG640
Assembly type
DIN track
AAF040
net weight
0.031 kg
AAI848
nominal voltage (at DC)
24 V
AAI734
max. continuous voltage (at AC)
21 V
AAI735
max. continuous voltage (at DC)
30 V
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
1.500 kA
AAK955
explosion-tested version
No
AAI841
nominal load current
6 A
AAI905
voltage protection level (core/core)
55 V
AAO663
GTIN
4017918066543
AAW338
Manufacturer product designation
Surge protection device
AAU734
Manufacturer product description
Rail-mountable module with surge voltage fine protection, mounting on NS 35/7.5. Nominal voltage: 24 V DC, housing width: 12.5 mm
AAO057
Product type
MT-2/1-S- 24DC
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息