??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2800022 - CN-LAMBDA/4-0.47-SB
Bill of material
PHOENIX CONTACT 2800022
MANUID
Product number of the Manufacturer
2800022
DESCSHORT
Short Description
Surge protection device
DESCLONG
Long Description
Attachment plug with Lambda/4 technology as surge protection for coaxial signal interfaces. Connection: N connectors plug/socket
MANUTYPEDESC
Manufacturer Type Description
CN-LAMBDA/4-0.47-SB
PREVIEW
Preview
INTNO
International product number
4046356367950
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
47
AAF040
net weight
0.191 kg
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
20 kA
AAK955
explosion-tested version
No
AAI841
nominal load current
5 A
AAK530
Connection 1
N-Connector
AAI906
voltage protection level (core/earth)
55 V
AAO663
GTIN
4046356367950
AAW338
Manufacturer product designation
Surge protection device
AAU734
Manufacturer product description
Attachment plug with Lambda/4 technology as surge protection for coaxial signal interfaces. Connection: N connectors plug/socket
AAO057
Product type
CN-LAMBDA/4-0.47-SB
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息