??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2800053 - S-PT-EX-48DC
Bill of material
PHOENIX CONTACT 2800053
MANUID
Product number of the Manufacturer
2800053
DESCSHORT
Short Description
Surge protection device
DESCLONG
Long Description
Surge protection for one floating signal circuits in screw-on module with IP67 protection for sensor heads, connection M20 x 1.5. Tested in acc. with the protection types in Ex areas Ex d / Ex tD / Ex ia IIC / Ex iaD. Can be used inside of a fieldbus-system according to the FISCO concept.
MANUTYPEDESC
Manufacturer Type Description
S-PT-EX-48DC
PREVIEW
Preview
INTNO
International product number
4046356445696
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
24
AAF040
net weight
0.196 kg
AAI848
nominal voltage (at DC)
48 V
AAI734
max. continuous voltage (at AC)
37 V
AAI735
max. continuous voltage (at DC)
53 V
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
10 kA
AAK955
explosion-tested version
Yes
AAI905
voltage protection level (core/core)
90 V
AAI906
voltage protection level (core/earth)
1100 V
AAO663
GTIN
4046356445696
AAW338
Manufacturer product designation
Surge protection device
AAU734
Manufacturer product description
Surge protection for one floating signal circuits in screw-on module with IP67 protection for sensor heads, connection M20 x 1.5. Tested in acc. with the protection types in Ex areas Ex d / Ex tD / Ex ia IIC / Ex iaD. Can be used inside of a fieldbus-system according to the FISCO concept.
AAO057
Product type
S-PT-EX-48DC
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息