??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2800755 - PT 2X2-FF-ST
Bill of material
PHOENIX CONTACT 2800755
MANUID
Product number of the Manufacturer
2800755
DESCSHORT
Short Description
Surge protection plug
DESCLONG
Long Description
PLUGTRAB, plug-in surge protection for Foundation Fieldbus
MANUTYPEDESC
Manufacturer Type Description
PT 2X2-FF-ST
PREVIEW
Preview
BAG640
Assembly type
plug-in
AAF040
net weight
0.025 kg
AAI848
nominal voltage (at DC)
32 V
AAI735
max. continuous voltage (at DC)
36 V
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
10 kA
AAK955
explosion-tested version
No
AAI841
nominal load current
1.600 A
AAI905
voltage protection level (core/core)
75 V
AAI906
voltage protection level (core/earth)
1300 V
AAO663
GTIN
4046356637077
AAW338
Manufacturer product designation
Surge protection plug
AAU734
Manufacturer product description
PLUGTRAB, plug-in surge protection for Foundation Fieldbus
AAO057
Product type
PT 2X2-FF-ST
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356637077
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
10
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363030
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息