??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2801593 - DT-TELE-SHDSL
Bill of material
PHOENIX CONTACT 2801593
MANUID
Product number of the Manufacturer
2801593
DESCSHORT
Short Description
Surge protection device
DESCLONG
Long Description
Attachment plug with surge protection for two SHDSL telecommunications interfaces (ports). Connection: RJ45 (RJ12/RJ11) and plug-in screw terminal block (COMBICON). Alternatively, can be snapped onto a DIN rail.
MANUTYPEDESC
Manufacturer Type Description
DT-TELE-SHDSL
PREVIEW
Preview
BAG640
Assembly type
DIN track
AAF040
net weight
0.320 kg
AAI734
max. continuous voltage (at AC)
130 V
AAI735
max. continuous voltage (at DC)
185 V
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
5 kA
AAK955
explosion-tested version
No
AAI841
nominal load current
0.380 A
AAI905
voltage protection level (core/core)
250 V
AAK530
Connection 1
RJ45
AAI906
voltage protection level (core/earth)
580 V
AAO663
GTIN
4046356868457
AAW338
Manufacturer product designation
Surge protection device
AAU734
Manufacturer product description
Attachment plug with surge protection for two SHDSL telecommunications interfaces (ports). Connection: RJ45 (RJ12/RJ11) and plug-in screw terminal block (COMBICON). Alternatively, can be snapped onto a DIN rail.
AAO057
Product type
DT-TELE-SHDSL
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356868457
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息