??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2817686 - CN-UB/E-BB
Bill of material
PHOENIX CONTACT 2817686
MANUID
Product number of the Manufacturer
2817686
DESCSHORT
Short Description
Surge protection device
DESCLONG
Long Description
Attachment plug with surge protection, for coaxial signal interfaces with floating shield. Connection: N connector socket-socket
MANUTYPEDESC
Manufacturer Type Description
CN-UB/E-BB
PREVIEW
Preview
INTNO
International product number
4017918148584
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
15
AAF040
net weight
0.117 kg
AAI734
max. continuous voltage (at AC)
130 V
AAI735
max. continuous voltage (at DC)
180 V
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
5 kA
AAK955
explosion-tested version
No
AAI841
nominal load current
5 A
AAI906
voltage protection level (core/earth)
500 V
AAO663
GTIN
4017918148584
AAW338
Manufacturer product designation
Surge protection device
AAU734
Manufacturer product description
Attachment plug with surge protection, for coaxial signal interfaces with floating shield. Connection: N connector socket-socket
AAO057
Product type
CN-UB/E-BB
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
询价
没有预览图.

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息