??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2859084 - D-LAN-CAT.5E-U
Bill of material
PHOENIX CONTACT 2859084
MANUID
Product number of the Manufacturer
2859084
DESCSHORT
Short Description
Surge protection device
DESCLONG
Long Description
Fine surge protection in accordance with Class D (CAT.5e), for token ring and Ethernet. RJ45 attachment plug with separate grounding cable and snap-on foot for NS 35/7.5 DIN rails
MANUTYPEDESC
Manufacturer Type Description
D-LAN-CAT.5E-U
PREVIEW
Preview
INTNO
International product number
4017918920470
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG640
Assembly type
DIN track
AAF040
net weight
0.125 kg
AAI735
max. continuous voltage (at DC)
7 V
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
2.500 kA
AAK955
explosion-tested version
No
AAI841
nominal load current
1.500 A
AAI905
voltage protection level (core/core)
22 V
AAK530
Connection 1
RJ45
AAI906
voltage protection level (core/earth)
80 V
AAO663
GTIN
4017918920470
AAW338
Manufacturer product designation
Surge protection device
AAU734
Manufacturer product description
Fine surge protection in accordance with Class D (CAT.5e), for token ring and Ethernet. RJ45 attachment plug with separate grounding cable and snap-on foot for NS 35/7.5 DIN rails
AAO057
Product type
D-LAN-CAT.5E-U
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息