??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2906844 - TTC-6-GDT-C-110AC-UT-I
Bill of material
PHOENIX CONTACT 2906844
MANUID
Product number of the Manufacturer
2906844
DESCSHORT
Short Description
Surge protection device
DESCLONG
Long Description
Coarse surge protection with integrated status indicator for a signal wire with grounded reference potential.
MANUTYPEDESC
Manufacturer Type Description
TTC-6-GDT-C-110AC-UT-I
PREVIEW
Preview
BAG640
Assembly type
DIN track
AAF040
net weight
0.023 kg
AAI734
max. continuous voltage (at AC)
130 V
AAI847
nominal voltage (at AC)
110 V
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
5 kA
AAK955
explosion-tested version
No
AAI841
nominal load current
2 A
AAK530
Connection 1
Clamp
AAI906
voltage protection level (core/earth)
900 V
AAO663
GTIN
4055626136998
AAW338
Manufacturer product designation
Surge protection device
AAU734
Manufacturer product description
Coarse surge protection with integrated status indicator for a signal wire with grounded reference potential.
AAO057
Product type
TTC-6-GDT-C-110AC-UT-I
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626136998
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
6
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息