??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1050280 - VAL-MS 350 VF-RW ST
Bill of material
PHOENIX CONTACT 1050280
MANUID
Product number of the Manufacturer
1050280
DESCSHORT
Short Description
Type 2 surge protection plug
DESCLONG
Long Description
Surge protection plug type 2 with series connection consisting of a varistor and gas-filled spark gap for VAL-MS base element, thermal monitoring, visual fault warning. Version: 350 V AC with increased lightning current discharge capacity.
MANUTYPEDESC
Manufacturer Type Description
VAL-MS 350 VF-RW ST
PREVIEW
Preview
AAO663
GTIN
4055626665177
AAW338
Manufacturer product designation
Type 2 surge protection plug
AAU734
Manufacturer product description
Surge protection plug type 2 with series connection consisting of a varistor and gas-filled spark gap for VAL-MS base element, thermal monitoring, visual fault warning. Version: 350 V AC with increased lightning current discharge capacity.
AAO057
Product type
VAL-MS 350 VF-RW ST
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626665177
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
16
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363030
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息