??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2903435 - VF-SI/TR5/0,25AF
Bill of material
PHOENIX CONTACT 2903435
MANUID
Product number of the Manufacturer
2903435
DESCSHORT
Short Description
Fuse set
DESCLONG
Long Description
Fuse set, number: 8 Pcs., fuse type: Fuse (TR5), nominal current: 0.25 A, tripping characteristic: fast-blow (F)
MANUTYPEDESC
Manufacturer Type Description
VF-SI/TR5/0,25AF
PREVIEW
Preview
INTNO
International product number
4046356738347
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
AAF040
net weight
0.006 kg
AAC824
Nominal current
0.250 A
AAH329
striker present
No
AAO663
GTIN
4046356738347
AAW338
Manufacturer product designation
Fuse set
AAU734
Manufacturer product description
Fuse set, number: 8 Pcs., fuse type: Fuse (TR5), nominal current: 0.25 A, tripping characteristic: fast-blow (F)
AAO057
Product type
VF-SI/TR5/0,25AF
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85361010
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
询价
没有预览图.

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息