??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3061364 - FUSE 10,3X38 25A PV
Bill of material
PHOENIX CONTACT 3061364
MANUID
Product number of the Manufacturer
3061364
DESCSHORT
Short Description
Fuse
DESCLONG
Long Description
Fuse, nominal current: 25 A, length: 38 mm, diameter: 10.3 mm, color: white
MANUTYPEDESC
Manufacturer Type Description
FUSE 10,3X38 25A PV
PREVIEW
Preview
INTNO
International product number
4055626200811
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAF040
net weight
0.009 kg
AAC824
Nominal current
25 A
AAO663
GTIN
4055626200811
AAW338
Manufacturer product designation
Fuse
AAU734
Manufacturer product description
Fuse, 10.3x38 mm, up to 1000 V DC, gPV characteristics
AAO057
Product type
FUSE 10,3X38 25A PV
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85361050
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
询价
没有预览图.

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息