??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3062781 - FUSE 10,3X38 12A PV A
Bill of material
PHOENIX CONTACT 3062781
MANUID
Product number of the Manufacturer
3062781
DESCSHORT
Short Description
Fuse
DESCLONG
Long Description
Fuse, for the photovoltaics industry according to UL 2579, nominal current: 12 A, length: 38 mm, diameter: 10.3 mm, color: white
MANUTYPEDESC
Manufacturer Type Description
FUSE 10,3X38 12A PV A
PREVIEW
Preview
INTNO
International product number
4046356768160
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
35
AAF040
net weight
0.009 kg
AAC824
Nominal current
12 A
AAO663
GTIN
4046356768160
AAW338
Manufacturer product designation
Fuse
AAU734
Manufacturer product description
Fuse, for the photovoltaics industry according to UL 2579, nominal current: 12 A, length: 38 mm, diameter: 10.3 mm, color: white
AAO057
Product type
FUSE 10,3X38 12A PV A
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85361050
COO
Country of origin
SI
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
询价
没有预览图.

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息