??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1658833 - VS-08-SET-MOD-1-R/5-BU-BU/SD-F
Bill of material
PHOENIX CONTACT 1658833
MANUID
Product number of the Manufacturer
1658833
DESCSHORT
Short Description
Panel mounting frames
DESCLONG
Long Description
Panel mounting frames, degree of protection: IP67, material: Plastic
MANUTYPEDESC
Manufacturer Type Description
VS-08-SET-MOD-1-R/5-BU-BU/SD-F
PREVIEW
Preview
INTNO
International product number
4046356164436
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAC140
Combustibility class
not relevant
BAB392
certificate/approval
EAC
AAS461
Size
Version 6
AAC049
PE connection present
No
AAS472
Fixing direction
swiveling
AAS473
Material of fixing element
Plastic
AAO663
GTIN
4046356164436
AAW338
Manufacturer product designation
Panel mounting frames
AAU734
Manufacturer product description
RJ45 panel mounting frame, IP67, for round panel cutout, with grommet, with thread and union nut, with RJ45 socket insert, CAT5e, socket on socket, with protective cover, flat design
AAO057
Product type
VS-08-SET-MOD-1-R/5-BU-BU/SD-F
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息