??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSLV0245-02-2P - Geometry
Bill of material
MDSLV0245-02-2P
MN
Model Number
MDSLV0245-02-2P
MP
Mounting Positions
LO
Conduit Hole Position
AA
0.75 Inch
AB
209.4022 mm
AF
67.5 mm
AJ
184.15 mm
AK
180 mm
AH
66.45 mm
BB
6.6 mm
BD
215.9 mm
BF
3/8" - 16 UNC Inch
BV
143.1 mm
C
392.55 mm
ES
48.5 mm
NW
N-W
69.85 mm
P
252 mm
R
25 mm
S
6.355 mm
T
41.5 mm
U
28.575 mm
V
69.342 mm
XL
154.7710 mm
XN
134 mm
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.