??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0064-04 - Geometry
Bill of material
MDSL0064-04
MN
Model Number
MDSL0064-04
MP
Mounting Positions
AA
0.75 Inch
AB
168.28 mm
AC
143.28 mm
AF
65 mm
AH
65.546 mm
AJ
184.15 mm
AK
162 mm
BB
6.985 mm
BC
4.05 mm
BD
194.6 mm
BF
3/8-16UNC Inch
BV
82.25 mm
C
384.296 mm
ES
45.5 mm
NW
N-W
69.596 mm
P
194.56 mm
R
25 mm
S
6.35 mm
U
28.575 mm
V
63.5 mm
XL
130 mm
XN
90 mm
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.