??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
A06.01 Form 4 - Clip for cable strip
Bill of material
IMS 960068790 / FUSS FUER KABELBAND PA 66 SCHWARZ / DELTA TONE
CNSORDERNO
Art.-Nr.
FORM
Form
ARTCODE
Article code
MOUNTING BASE FOR CABLE STRIP PA 66 BLACK / DELTA TONE
BL
Hole size
mm
BLX
Hole size
0 mm
BD
Thickness
mm
Enter value for BD
Thickness
mm
cm
inch
ft
BDX
Thickness
[0.70 : 3.00] mm
A
mm
B
mm
C
mm
CNSMASSEXACT
Net weight
3.50 g
CNSMATNO
Material code
KUNSTSTOFFE
CNSMAT
Material
KOMBI
FARBE
Color
S
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...