??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
A06.02 Form 2 - Klammer for cable strip metal
Bill of material
IMS 960072450 / KABELBAND-ADAPTER AUF KANTE MKB 2.2 SCHWARZ
CNSORDERNO
Art.-Nr.
FORM
Form
ARTCODE
Article code
CABLE-STRIP-ADAPTER ON EDGE METAL CONTAINING ANTI-CORROSION COATING 2.2 BLACK
BD
Thickness
mm
Enter value for BD
Thickness
mm
cm
inch
ft
BDX
Thickness
mm
A
15.70 mm
B
5.00 mm
C
mm
Enter value for C
mm
cm
inch
ft
CX
[2.30 : 2.70] mm
D
16.00 mm
CNSMASSEXACT
Net weight
1.60 g
CNSMATNO
Material code
Spring Steel CK 67
CNSMAT
Material
CK 67
CNSOBFL
Surface
MKB SW
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...