??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
ADR M63
Bill of material
24906301
MD01
VAR__MANUID_
24906301
DESCSHORT
Short Description
ADR M63
DESCLONG
Long Description
Sealing washers for twist nipple and cable gland with metric thread, polyethylene, natural, internal diameter 63 mm, external diameter 70 mm, thickness 2 mm<br /><strong>Dimensions: </strong>70 x 70 x 2,0 mm
INTNO
International product number
4013902859702
MANUID
Product number of the Manufacturer
24906301
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
ADR M63
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0012
LENGTH
70
WIDTH
70
DEPTH
2.000
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...