??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
AEG15-6080-L90 - Cantilever 6080 series_90° angle
Bill of material
AEG15-6080-L90
CODE
Code
AEG15-6080-L90
TYPE
Type
90° angle
MAT
Material
ADC12
SUR
Surface Treatment
Spraying Plastics
WEI
Weight
534 g/pcs
LINK
Website
Link
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...