??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Honsel-Group
Description
ARCO® Aluminium / Steel Large Dome Head ø16,0 open end - Body Bound Blind Rivet
Bill of material
Body Bound Blind Rivet ARCO 10718048150
ARTNR
Item number
BEZ
Description of the Product group
HONSEL-Spreizblindniet ARCO® Alu / Stahl Großkopf K16
FORM
Display format
KB
Clamping range
mm
Enter value for KB
Clamping range
mm
cm
inch
ft
MAT1
Material sleeve / rivet body
Aluminium
MAT2
Material pin
Stahl verzinkt
SU
Surface finish
EN AW-5019 [AlMg5]
AU
Execution
Open
KO
Head shape
Großkopf
D
Shaft diameter (d)
4.8 mm
DB1
Bore hole diameter from
5.200 mm
KB1
Clamping range from
mm
KB2
Clamping range up to
mm
SL1
Shaft length (l)
mm
HK
Head height (k)
2.00 mm
DK
Head diameter (dk)
16.0 mm
DM
Mandrel diameter (dm)
2.8 mm
SBK
Min. Shear strength
1700.0 N
ZBK
Min. tensile strength
1700.0 N
KGS
Weight/pcs
kg
M
CAPACITY
INFOPDF
Info
PDF
EAN
ZTN
83082000
ECLS
23120402
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in