??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ARK51_56-308 - European Standard 20 Series Profile Accessories - Accessories Part
Bill of material
ARK52-308
CODE
Code
TYPE
Type
Soft Flat Sealing Groove Strip
MAT
Material
PE
COL
Color
TSU
The smallest unit
1m
WEI
Weight
22 g/m
LINK
Website
Website Connection
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...