??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bordignon
Description
ARNM090 - FITTINGS FOR ATNM HOSES (MICRO-TYPE)
Bill of material
ARNM090
A
Maximum Dimension
32 X 19 X 11 mm
B
Male Connection A
M6 mm
C
Male Connection B
1X M8 x 1 mm
HEX
Hexagonal Key
4 mm
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.