??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
ARZ - Sterilizer High Temp Medical Wheel
Bill of material
SX-05-ARZ-125-05
PN
Part No.
SX-05-ARZ-125-05
WH
Wheel Type
High-Temp Thermal Rubber
D
Wheel Diameter
Inch
W
Tread Width
1.250 Inch
CAP
Capacity
250 lb.
CAPN
Capacity Note
Capacity reduces to 91 kg (200 lbs.) for use in pressurized steam sterilization applications
WB
Bearing Type
Precision Ball
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in