??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RP Technik
Description
ASMU series
Bill of material
ASMU013SC
ARTNR
Item number
ASMU013SC
LODLEVEL
LOD Level
ROT
Arrow rotation
LT
Luminaire type
Exit sign light
L
Length
55 mm
W
Width
277 mm
H
Height
185 mm
MT
Mounting type
RD
Recognition distance
22 m
I
Illuminant
LED
HM
Housing material
Aluminum
SUPP
Supply
Single battery
IVAC
Input voltage AC
230 V
IVDC
Input voltage DC
0 V
IPP
IP protection
40
PC
Protection class
1
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...