??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa+Ganter
Description
AVG - Flange vibration dampers
Bill of material
Flange vibration dampers AVG-30
PARTNUMBER
Code
DESCRIPTION
Description
DIM01
B
80 mm
DIM02
L
150 mm
DIM03
H
75 mm
DIM04
d
M16 mm
DIM05
d1
15 mm
DIM06
h1
16 mm
DIM07
h2
10 mm
DIM08
f
120 mm
DIM09
Min. load
N
DIM10
Max. load
N
DIM11
Min. Deflection
3 mm
DIM12
Max. Deflection
6.5 mm
DIM13
Shore
A
WEIGHT
Weight
650 g
INFOEG
Product details
Product details
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...